How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | T: | 1.625 |
| G: | 3.26 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 8.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 5.88 |
| AE2: | 0.63 | BE: | 0.38 in |
| P: | 3.69 in | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

