How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.625 |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | I: | 6.1 in |
| AE2: | 0.63 | G: | 3.26 |
| D: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BF: | 0.41 | LQ: | 6.45 in |
| P: | 3.69 in | AF: | 0.38 |
| AG: | 8.5 | AA: | 14 |
Technical Specifications
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.1 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Bore Code: | 26 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

