How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | AJ: | 5.88 |
| G: | 3.26 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| LL: | 4.25 in | BD: | 5.88 |
| V: | 2.75 in | P: | 3.69 in |
| AG: | 8.5 | T: | 1.625 |
| BE: | 0.38 in | I: | 6.1 in |
| AA: | 14 | H: | 0.53 in |
| BF: | 0.41 | AB: | 6.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Assembly: | YF-1 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

