How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.625 |
| D: | 4.5 | AG: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| AK: | 4.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| LL: | 4.25 in | AF: | 0.38 |
| AA: | 14 | G: | 3.26 |
| BD: | 5.88 | I: | 6.1 in |
| AJ: | 5.88 | LQ: | 6.45 in |
| BE: | 0.38 in | AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Bore Code: | 26 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

