How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.38 |
| AJ: | 5.88 | AG: | 8.5 |
| T: | 1.625 | LL: | 4.25 in |
| V: | 2.75 in | AE2: | 0.63 |
| I: | 6.1 in | LQ: | 6.45 in |
| D: | 4.5 | P: | 3.69 in |
| G: | 3.26 | H: | 0.53 in |
| AA: | 14 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.79 | Ratio Range: | 80:1 |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-1 |
| Model Code: | 42YF | Bore Code: | 26 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

