How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | LQ: | 6.45 in |
| H: | 0.53 in | I: | 6.1 in |
| P: | 3.69 in | G: | 3.26 |
| T: | 1.625 | AB: | 6.38 |
| AJ: | 5.88 | D: | 4.5 |
| BF: | 0.41 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 21.9 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.79 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

