How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| AK: | 4.5 | AG: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | T: | 1.688 |
| LL: | 4.25 in | V: | 2.75 in |
| LQ: | 6.45 in | G: | 3.26 |
| AJ: | 5.88 | P: | 3.69 in |
| H: | 0.53 in | AA: | 14 |
| AB: | 6.38 | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 12.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

