How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.688 |
| AA: | 14 | G: | 3.26 |
| LL: | 4.25 in | V: | 2.75 in |
| D: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| I: | 6.1 in | BD: | 5.88 |
| AB: | 6.38 | P: | 3.69 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| AG: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Bore Code: | 27 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 1.2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

