How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 6.1 in |
| LQ: | 6.45 in | V: | 2.75 in |
| AF: | 0.38 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AJ: | 5.88 | T: | 1.688 |
| AB: | 6.38 | BD: | 5.88 |
| P: | 3.69 in | D: | 4.5 |
| AG: | 8.5 | BE: | 0.38 in |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Model Code: | 42YF | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

