How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 14 | I: | 6.1 in |
| AB: | 6.38 | D: | 4.5 |
| LL: | 4.25 in | G: | 3.26 |
| LQ: | 6.45 in | AG: | 8.5 |
| AJ: | 5.88 | AE2: | 0.63 |
| H: | 0.53 in | AF: | 0.38 |
| T: | 1.688 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AK: | 4.5 | V: | 2.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 9.3 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

