How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 14 | AB: | 6.38 |
| V: | 2.75 in | D: | 4.5 |
| P: | 3.69 in | T: | 1.688 |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.63 | AJ: | 5.88 |
| LQ: | 6.45 in | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Model Code: | 42YF |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

