How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 3.69 in |
| D: | 4.5 | BF: | 0.41 |
| AG: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BE: | 0.38 in | LQ: | 6.45 in |
| T: | 1.688 | H: | 0.53 in |
| V: | 2.75 in | I: | 6.1 in |
| AK: | 4.5 | AA: | 14 |
| AE2: | 0.63 | LL: | 4.25 in |
| AJ: | 5.88 | G: | 3.26 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 0.875 |
| Output RPM: | 87.5 | Bore Code: | 27 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

