How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 3.69 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| D: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | LQ: | 6.45 in |
| AA: | 14 | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| AB: | 6.38 | AJ: | 5.88 |
| T: | 1.688 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 42YF |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

