How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BE: | 0.38 in |
| AA: | 14 | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
| D: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LL: | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | H: | 0.53 in |
| G: | 3.26 | BF: | 0.41 |
| AG: | 8.5 | LQ: | 6.45 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Model Code: | 42YF | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

