How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| P: | 3.69 in | LL: | 4.25 in |
| G: | 3.26 | T: | 1.688 |
| AB: | 6.38 | AA: | 14 |
| AK: | 4.5 | AE2: | 0.63 |
| I: | 6.1 in | AG: | 8.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.38 | LQ: | 6.45 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Bore Code: | 27 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

