How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | AG: | 8.5 |
| LQ: | 6.45 in | D: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| AB: | 6.38 | BF: | 0.41 |
| G: | 3.26 | BD: | 5.88 |
| LL: | 4.25 in | T: | 1.688 |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

