How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| AF: | 0.38 | BE: | 0.38 in |
| G: | 3.26 | T: | 1.688 |
| P: | 3.69 in | AG: | 8.5 |
| I: | 6.1 in | H: | 0.53 in |
| AA: | 14 | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.41 |
| D: | 4.5 | LL: | 4.25 in |
| BD: | 5.88 | AE2: | 0.63 |
| LQ: | 6.45 in | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

