How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.41 |
| V: | 2.75 in | BD: | 5.88 |
| LQ: | 6.45 in | H: | 0.53 in |
| BE: | 0.38 in | LL: | 4.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
| AB: | 6.38 | AK: | 4.5 |
| AA: | 14 | T: | 1.688 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 3.39 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

