How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.688 |
| AB: | 6.38 | AA: | 14 |
| AE2: | 0.63 | G: | 3.26 |
| D: | 4.5 | BE: | 0.38 in |
| AG: | 8.5 | LL: | 4.25 in |
| BD: | 5.88 | P: | 3.69 in |
| V: | 2.75 in | AK: | 4.5 |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 60:1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

