How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LQ: | 6.45 in |
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | BD: | 5.88 |
| AG: | 8.5 | T: | 1.688 |
| AJ: | 5.88 | LL: | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BE: | 0.38 in | AA: | 14 |
| AK: | 4.5 | I: | 6.1 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.7 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

