How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LQ: | 6.45 in | G: | 3.26 |
| LL: | 4.25 in | T: | 1.688 |
| AG: | 8.5 | AK: | 4.5 |
| BE: | 0.38 in | AB: | 6.38 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.41 | I: | 6.1 in |
| AJ: | 5.88 | AE2: | 0.63 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output RPM: | 233 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

