How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 3.69 in |
| LQ: | 6.45 in | AJ: | 5.88 |
| AK: | 4.5 | G: | 3.26 |
| AA: | 14 | V: | 2.75 in |
| I: | 6.1 in | BE: | 0.38 in |
| AG: | 8.5 | AF: | 0.38 |
| T: | 1.688 | H: | 0.53 in |
| AE2: | 0.63 | AB: | 6.38 |
| D: | 4.5 | BF: | 0.41 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 21.9 | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.79 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

