How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 7.21 in |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | BE1: | 0.5 in |
| T: | 1.688 | BF: | 0.53 |
| AA: | 14 | G: | 3.26 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | AE2: | 0.63 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| V: | 2.75 in | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.2 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

