How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AA: | 14 | BD: | 9 |
| LQ1: | 7.21 in | BF: | 0.53 |
| V: | 2.75 in | AB: | 6.38 |
| AJ: | 7.25 | AG: | 8.5 |
| H: | 0.53 in | AF: | 0.38 |
| D: | 4.5 | G: | 3.26 |
| T: | 1.688 | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

