How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | AB: | 6.38 |
| D: | 4.5 | AA: | 14 |
| AG: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | BE1: | 0.5 in |
| LQ1: | 7.21 in | H: | 0.53 in |
| AK: | 8.5 | T: | 1.688 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.3 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Bore Code: | 27 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

