How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AK: | 8.5 | AA: | 14 |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
| LL: | 4.25 in | AF: | 0.38 |
| BE1: | 0.5 in | AG: | 8.5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| D: | 4.5 | P: | 3.69 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 9.3 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

