How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| LL: | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | LQ1: | 7.21 in |
| AA: | 14 | AJ: | 7.25 |
| AB: | 6.38 | BF: | 0.53 |
| P: | 3.69 in | AK: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
| T: | 1.688 | BD: | 9 |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Assembly: | YF-1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 27 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

