How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| V: | 2.75 in | T: | 1.688 |
| BE1: | 0.5 in | AE2: | 0.63 |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| AK: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | AB: | 6.38 |
| D: | 4.5 | LQ1: | 7.21 in |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Assembly: | YF-1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

