How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.688 |
| G: | 3.26 | AE2: | 0.63 |
| LQ1: | 7.21 in | AB: | 6.38 |
| V: | 2.75 in | BF: | 0.53 |
| AJ: | 7.25 | LL: | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| D: | 4.5 | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Bore Code: | 27 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

