How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BE1: | 0.5 in |
| AB: | 6.38 | AF: | 0.38 |
| LL: | 4.25 in | T: | 1.688 |
| BD: | 9 | LQ1: | 7.21 in |
| BF: | 0.53 | AG: | 8.5 |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | AJ: | 7.25 |
| AE2: | 0.63 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | G: | 3.26 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output RPM: | 87.5 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

