How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| P: | 3.69 in | BF: | 0.53 |
| H: | 0.53 in | T: | 1.688 |
| D: | 4.5 | V: | 2.75 in |
| AA: | 14 | BD: | 9 |
| I: | 6.1 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| AK: | 8.5 | G: | 3.26 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

