How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | T: | 1.688 |
| AE2: | 0.63 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 7.21 in |
| BF: | 0.53 | AG: | 8.5 |
| AB: | 6.38 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 3.69 in |
| H: | 0.53 in | AF: | 0.38 |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 4.2 |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Bore Code: | 27 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

