How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| G: | 3.26 | AF: | 0.38 |
| LQ1: | 7.21 in | AK: | 8.5 |
| AB: | 6.38 | BE1: | 0.5 in |
| AE2: | 0.63 | T: | 1.688 |
| BD: | 9 | AG: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| D: | 4.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Bore Code: | 27 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

