How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LQ1: | 7.21 in |
| AG: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | BD: | 9 |
| D: | 4.5 | G: | 3.26 |
| AK: | 8.5 | H: | 0.53 in |
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

