How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | AA: | 14 |
| BD: | 9 | AJ: | 7.25 |
| G: | 3.26 | AF: | 0.38 |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| BF: | 0.53 | D: | 4.5 |
| LQ1: | 7.21 in | I: | 6.1 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Ratio: | 60:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Bore Code: | 27 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

