How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BD: | 9 |
| G: | 3.26 | LQ1: | 7.21 in |
| AJ: | 7.25 | AA: | 14 |
| BF: | 0.53 | H: | 0.53 in |
| P: | 3.69 in | AG: | 8.5 |
| T: | 1.688 | LL: | 4.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BE1: | 0.5 in |
| D: | 4.5 | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Model Code: | 42YF | Input Bore (C Face): | 1.125 |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 14.1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

