How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LL: | 4.25 in |
| H: | 0.53 in | BF: | 0.53 |
| D: | 4.5 | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| BD: | 9 | V: | 2.75 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.63 | AB: | 6.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.688 | LQ1: | 7.21 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input Bore (C Face): | 1.125 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

