How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | D: | 4.5 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| AG: | 8.5 | AF: | 0.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | AJ: | 7.25 |
| AK: | 8.5 | P: | 3.69 in |
| BD: | 9 | T: | 1.688 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 233 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Model Code: | 42YF |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

