How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| V: | 2.75 in | AK: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 6.1 in |
| AJ: | 7.25 | AG: | 8.5 |
| AA: | 14 | BF: | 0.53 |
| LQ1: | 7.21 in | D: | 4.5 |
| LL: | 4.25 in | AB: | 6.38 |
| BD: | 9 | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Assembly: | YF-1 | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

