How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| AK: | 8.5 | LQ1: | 7.21 in |
| G: | 3.26 | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| P: | 3.69 in | BE1: | 0.5 in |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AF: | 0.38 | AG: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| BD: | 9 | V: | 2.75 in |
Technical Specifications
| Assembly: | YF-1 | Series Code: | OE |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

