How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | D: | 4.5 |
| H: | 0.53 in | AK: | 8.5 |
| G: | 3.26 | LQ1: | 7.21 in |
| LL: | 4.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | T: | 1.688 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| AA: | 14 | V: | 2.75 in |
| I: | 6.1 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 15:1 | Motor Frame Size: | 210TC |
| Ratio: | 15:1 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

