How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.688 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.5 |
| BF: | 0.53 | AG: | 8.5 |
| AK: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | P: | 3.69 in |
| AA: | 14 | AF: | 0.38 |
| AJ: | 7.25 | G: | 3.26 |
| LQ1: | 7.21 in | V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 42YF |
| Assembly: | YF-1 | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.3 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

