How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | H: | 0.53 in |
| G: | 3.26 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BF: | 0.53 | LL: | 4.25 in |
| BD: | 9 | LQ1: | 7.21 in |
| T: | 1.688 | P: | 3.69 in |
| BE1: | 0.5 in | AB: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Ratio: | 20:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Motor Frame Size: | 210TC | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

