How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AE2: | 0.63 | AA: | 14 |
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.688 | LQ1: | 7.21 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | BD: | 9 |
| AF: | 0.38 | LL: | 4.25 in |
| AB: | 6.38 | AJ: | 7.25 |
| V: | 2.75 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 70 | Input HP @ 1750 RPM: | 6.24 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

