How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| AG: | 8.5 | BD: | 9 |
| H: | 0.53 in | G: | 3.26 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.688 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AB: | 6.38 | AK: | 8.5 |
| LL: | 4.25 in | V: | 2.75 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

