How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| BF: | 0.53 | H: | 0.53 in |
| AA: | 14 | V: | 2.75 in |
| BD: | 9 | AF: | 0.38 |
| BE1: | 0.5 in | G: | 3.26 |
| AJ: | 7.25 | D: | 4.5 |
| T: | 1.688 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

