How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.688 |
| D: | 4.5 | BE1: | 0.5 in |
| AF: | 0.38 | I: | 6.1 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AE2: | 0.63 | LQ1: | 7.21 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BD: | 9 |
| AB: | 6.38 | AK: | 8.5 |
| BF: | 0.53 | AA: | 14 |
| P: | 3.69 in | V: | 2.75 in |
Technical Specifications
| Bore Code: | 27 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Model Code: | 42YF |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

