How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 14 |
| D: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AF: | 0.38 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AB: | 6.38 |
| G: | 3.26 | T: | 1.688 |
| I: | 6.1 in | AE2: | 0.63 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 7.21 in | AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.2 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 27 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Model Code: | 42YF |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

