How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.63 |
| AK: | 8.5 | G: | 3.26 |
| LL: | 4.25 in | D: | 4.5 |
| AB: | 6.38 | AG: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| AJ: | 7.25 | I: | 6.1 in |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AA: | 14 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Bore Code: | 27 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Service Factor: | 1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

