How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AA: | 14 | AG: | 8.5 |
| P: | 3.69 in | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| LL: | 4.25 in | D: | 4.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| BF: | 0.53 | G: | 3.26 |
| AE2: | 0.63 | T: | 1.688 |
Technical Specifications
| Model Code: | 42YF | Output RPM: | 339 |
| Series Code: | OE | Input HP @ 1750 RPM: | 15.5 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

